Diodes Incorporated
Back to Schottky (.5A and Above)

SB590

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 5 A
@ TerminalTemperature TT (ºC) 80 ºC
Peak RepetitiveReverse VoltageVRRM (V) 90 V
Peak ForwardSurge CurrentIFSM(A) 150 A
Forward VoltageDrop VF(V) 0.8 V
@ IF (A) 5 A
Maximum ReverseCurrent IR (µA) 500 µA
@ VR (V) 90 V
TotalCapacitance CT (pF) 400 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)