Diodes Incorporated
Back to Inactve Datasheet Archive

SB240 (Not Recommended for new design)

NRND = Not Recommended for New Design

SHOTTKY RECTIFIERS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 40
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward VoltageDrop VF(V) 0.55
MaximumAverageRectifiedCurrent IO (A) 2
Maximum ReverseCurrent IR (µA) 150
Peak ForwardSurge CurrentIFSM(A) 60
Peak RepetitiveReverse VoltageVRRM (V) 40
AEC Qualified Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2584 2022-05-19 2022-11-19 Device End of Life (EOL)
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products