Diodes Incorporated
SOPA 4

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

ABS-SOPA-4.png
Back to Bridges

ABS210

2A SURFACE MOUNT GLASS PASSIVATED BRIDGE RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Die Construction
  • Miniature Package Saves Space on PC Boards
  • Low Leakage Current
  • Ideal for SMT Manufacturing
  • Low Forward Voltage Drop
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

Suitable for AC to DC bridge full wave rectification for SMPS, LED lighting, adapter, battery charger, home appliances, office equipment, and telecommunication applications.

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Forward VoltageDrop VF(V) 1.1
TotalCapacitance CT (pF) 17 pF
MaximumAverageRectifiedCurrent IO (A) 2 A
Peak RepetitiveReverse VoltageVRRM (V) 1000 V
Maximum Peak Forward Surge Current IFSM (A) 60 A
Maximum ReverseCurrent IR (µA) 5 µA

Technical Documents

Recommended Soldering Techniques

TN1.pdf