Diodes Menu Close
Back to PCI Express (PCIe) Clock Generators

PI6CG33402

Low Power 4-Output PCIe 5.0 Clock Generator With On-Chip Termination to support Zout=85 Ohm

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI6CG33402 is a four-output very-low power PCIe Gen1/Gen2/ Gen3/ Gen4/ Gen5 clock generator. It uses 25MHz crystal or CMOS reference as an input to generate the 100MHz low-power differential HCSL outputs with on-chip terminations. The on-chip termination can save 16 external resistors and make layout easier. An additional buffered reference output is provided to serve as a low-noise reference for other circuitry.

It uses Diodes' proprietary PLL design to achieve very-low jitter that meets PCIe Gen1/Gen2/Gen3/Gen4/Gen5 requirements.
It also provides various options such as different slew rate and amplitude through SMBUS, so users can configure the device
easily to get the optimized performance for their individual boards. The device also supports selectable spread-spectrum options to reduce EMI for various applications.

Product Specifications

Product Parameters

Function Generator
Compliance(Only Automotive supports PPAP) Standard
Input Type(s) Crystal, CMOS
Jitter RMS (ps) <0.15
Number of Outputs 4
Output Frequency (MHz) 100
Output Type(s) Low Power HCSL
Skew (PS) 50
Supply Voltage (V) 3.3
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

SPICE/IBIS Model Documents

Application information

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents

RoHS CofC

Orderable Part Number Status Package Environmental Compliance Packing Buy from Distributor /
Contact Sales
Request Samples
Qty. Carrier
PI6CG33402CZHIEX Active W-QFN5050-32 TPGP 2500 T&R

PI6CG33402CZHIEX

Authorized Distributor Quantity Inventory Date Countries/Regions Buy Online
Mouser Electronics Inc. 3241 12/4/2022 South America, North America, Asia, Europe, Middle East Buy Now
Digi-Key Electronics 3695 12/3/2022 Europe, Asia, North America Buy Now
Request Sample
PI6CG33402ZHIEX Active W-QFN5050-32 TPGP 2500 T&R

PI6CG33402ZHIEX

Authorized Distributor Quantity Inventory Date Countries/Regions Buy Online
Mouser Electronics Inc. 9 12/4/2022 South America, North America, Asia, Europe, Middle East Buy Now
Digi-Key Electronics 10000 12/3/2022 Europe, Asia, North America Buy Now
Request Sample
PI6CG33402ZHIEX-13R Active W-QFN5050-32 TPGP 2500 T&R Contact Sales Request Sample

Environmental Compliance Legend:
LFF: Pb-Free Finish and RoHS 5/6
TLFP: Totally Pb-Free Product and RoHS 6/6
LFGP: Pb-free Finish and Green Product, RoHS 5/6 and Halogen Free
TPGP: Totally Pb-Free and Green Product, RoHS 6/6 and Halogen Free
GREEN: Halogen-free and RoHS compliant
RoHS: RoHS compliant but NOT halogen-free

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2520 2021-05-27 2021-08-27 Qualified Additional Bump Site and Assembly/Test (A/T) Sites