Diodes Menu Close
Back to Bus Switches

PI5USB1468A (Obsolete)

USB Charging Controller 1 Port for CDP and SDP Support, Support 1A

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

Notebook PCs are used around the world to charge battery-powered handheld devices such as cell phones, tablets and MP3/MP4 players. Hand-held devices require communication with the notebook PC before they start to draw current. This ensures that the handheld device will obtain sufficient current when it wants to charge. The challenge is that notebook PC's do not provide acknowledge signal to the handheld device when the notebook is in “Sleep” mode. The PI5USB1468(/A) solves this issue by setting the D+/D- pins in the notebook PC to the required signal levels during “sleep” mode. When the handheld device sees these required signal levels, it will then start to draw the current required to charge itself. Cell phones within today’s market use different communication schemes, so the switch will need to configure itself in different modes. PI5USB1468 (/A) can alternate between modes automatically, once device type is correctly detected. D+, D- are protected with Diodes' ESD protection circuits supporting ESD damage as high as +/-4kV contact per IEC61000-4-2 specification.

Features

  • Manages communication to allow charging to occur
  • Provides multiple modes of charging to ensure all of the following specs can be met:
    • DCP, CDP, and SDP per BC1.0, 1.1, 1.2 spec
    • DCP per YD/T-1591 spec
    • Samsung fast charging
    • Sony Ericsson fast charging
    • Apple fast charging 1A
    • Amazon Kindle Fire
  • Automatic USB Device Identification Circuit (used to determine charging mode required)
  • Single Power Supply, 5V ±5%
  • -40°C to +85°C Operating Temperature Range
  • Integrated ESD protection up to +/- 4kV contact on pins 2 and 3 per IEC61000-4-2 spec
  • Detects and differentiates between High-Speed devices and mouse/keyboard (USB Low/Full Speed device) when in Auto dedicated charging mode
  • Anti-loop protection for hard disk drive (HDD)
  • Packaging (Pb-free & Green):
    • 8-Contact TDFN, ZA (2.0mm x 2.0mm x 0.75mm)

Product Specifications

Product Parameters

Configuration N/A
Differential Channels N/A
HotInsertion 0
Lanes 1
OtherFeatures Controller, Charging and Data Transfer
RailToRail 0
Signal Type N/A
Single Ended Channels N/A
Type N/A
Voltage 5

Related Content

Packages

Applications

Protocols

Technical Documents

Application information

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents
Orderable Part Number Status Package Environmental Compliance Packing Request Samples
Qty. Carrier
PI5USB1468AZAEX Obsolete W-DFN2020-8 LFGP 3500 T&R

Environmental Compliance Legend:
LFF: Pb-Free Finish and RoHS 5/6
TLFP: Totally Pb-Free Product and RoHS 6/6
LFGP: Pb-free Finish and Green Product, RoHS 5/6 and Halogen Free
TPGP: Totally Pb-Free and Green Product, RoHS 6/6 and Halogen Free
GREEN: Halogen-free and RoHS compliant
RoHS: RoHS compliant but NOT halogen-free

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2481 2020-08-26 2021-02-26 Device End of Life (EOL)

FAQs

Related Protocol FAQs