Dual SPDT Mux/DeMux Switch (Ron 0.8), 150MHZ, TDFN
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PI5A4158 is a dual high-bandwidth, fast single-pole double-throw (SPDT) CMOS switch. It can be used as an analog switch or as a low-delay bus switch. The device features ultra low RON of 0.8Ω typical at 3.0V VCC and will operate over the wide VCC range of 1.65V to 5.5V. The PI5A4158 features very low quiescent current even when the control voltage is lower than the VCC supply. This feature services the mobile handset applications very well by allowing direct interface with baseband processor general purpose I/Os. Break-before-make switching prevents both switches being enabled simultaneously. This eliminates signal disruption during switching. The control input, S, is independent of supply voltage.
Compliance(Only Automotive supports PPAP) | Standard |
---|---|
Configuration | 2-Channel SPDT |
Differential Channels | N/A |
HotInsertion | 0 |
Lanes | N/A |
OtherFeatures | N/A |
RailToRail | 0 |
Signal Type | Single Ended |
Single Ended Channels | 2 |
Type | SPDT |
Voltage | 5 |
Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents