Diodes Menu Close
Back to IO Expanders

PI4IOE5V96224

24-bits I2C IO Expander

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

24 bits IO expanders through I2C interface to get more flexible GPIOs, to support MCU who has limit GPIOs for switch, IO management, key pads and LED brighting.  

Feature(s)

  • Protocol: I2C
  • GPIOs: 24 bits
  • I2C frequency: 1MHz
  • Operating Voltage: 2.3 to 5.5V
  • Output mode: Totem Pole
  • Low standby current

Application(s)

  • Server/Storage/Networking

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Analog or Digital? Digital
Voltage 2.3/5V
Single Ended Channels 24
Signal Type Single Ended
Configuration 24 bits
Ambient or Junction Temperature (°C) -40 to 85

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents
Orderable Part Number Status Package Environmental Compliance Packing Buy from Distributor /
Contact Sales
Request Samples
Qty. Carrier
PI4IOE5V96224ZLEX Active TQFN3060-32 TPGP 3500 T&R Contact Sales Request Sample

Environmental Compliance Legend:
LFF: Pb-Free Finish and RoHS 5/6
TLFP: Totally Pb-Free Product and RoHS 6/6
LFGP: Pb-free Finish and Green Product, RoHS 5/6 and Halogen Free
TPGP: Totally Pb-Free and Green Product, RoHS 6/6 and Halogen Free
GREEN: Halogen-free and RoHS compliant
RoHS: RoHS compliant but NOT halogen-free