Diodes Menu Close
Back to Bus Switches

PI3B33X257 (Obsolete)

3.3V 24:12 Mux/DeMux Bus Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI3B33X257 is a 3.3V, 24:12 multiplexer/ demultiplexer with three-state outputs. Inputs can be connected to outputs with low on resistance (5Ω) with no additional ground bounce noise or propagation delay.

Features

  • Near-Zero propagation delay
  • 5Ω switches connect inputs to outputs
  • Direct bus connection when switches are ON
  • Ultra Low Quiescent Power (0.2µA Typical)
    • Ideally suited for notebook applications
  • TTL - compatible control of input levels
  • Fast switching speed - 4.5ns max.
  • Packaging (Pb-free & Green available):
    • 48-pin 150-mil wide BQSOP (B)

Product Specifications

Product Parameters

Configuration Mux: 1 24-Channel
Differential Channels N/A
HotInsertion 0
Lanes N/A
OtherFeatures N/A
RailToRail 0
Signal Type Single Ended
Single Ended Channels 24
Type N/A
Voltage 3.3

Technical Documents

Design tool model software

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents
Orderable Part Number Status Package Environmental Compliance Packing Request Samples
Qty. Carrier
PI3B33X257BE Obsolete QSOP-48 GREEN 49 TUBE
PI3B33X257BEX Obsolete QSOP-48 GREEN 3000 T&R

Environmental Compliance Legend:
LFF: Pb-Free Finish and RoHS 5/6
TLFP: Totally Pb-Free Product and RoHS 6/6
LFGP: Pb-free Finish and Green Product, RoHS 5/6 and Halogen Free
TPGP: Totally Pb-Free and Green Product, RoHS 6/6 and Halogen Free
GREEN: Halogen-free and RoHS compliant
RoHS: RoHS compliant but NOT halogen-free