Diodes Menu Close
Back to Analog Switches

PI2USB3212

5.0 Gbps USB 3.2 Gen 1 Compatible Signal Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The PI2USB3212 is a 1 to 2 bi-directional differential channel multiplexer/demultiplexer switch supporting 5.0 Gbps applications, such as USB 3.2 Gen 1. Due to its low bit-to-bit skew, high channel-to-channel noise isolation and high bandwidth, this product is ideal for switching two sources to a single receiver, or alternatively, one source to two receivers.

Features

  • USB 3.2 Gen 1 Signal Switch
  • 2 Differential Channel, 2:1 Mux/DeMux
  • -3dB BW of 4.1GHz
  • Low Bit-to-Bit Skew, 6ps max
  • Low Insertion Loss: -2.0dB@2.5GHz(5.0Gbps)
  • Low Crosstalk: -41dB@2.5GHz (5.0Gbps)
  • Low Off Isolation: -22dB@2.5GHz (5.0Gbps)
  • VDD Operating Range: 1.5V or 1.8V ±10%
  • ESD Tolerance 2KV HBM I/O
  • Packaging: – 28-contact TQFN (ZH, 3.5 × 5.5mm)

Application

  • USB 3.2 Gen 1, XAUI, Infiniband, Rapid I/O PCIe® 2.0.
  • Computers, servers, storage, instrumentation, telecom, networking.

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Configuration USB 3.2 Gen 1 ReDriver
Differential Channels 2
HotInsertion 0
Lanes N/A
OtherFeatures N/A
RailToRail 0
Signal Type Differential and Single Ended
Single Ended Channels 4
Type SPDT
Voltage 1.5, 1.8

Technical Documents

Design tool model software

Application information

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Evaluation board, and Other technical documents

Request Documents
Orderable Part Number Status Package Environmental Compliance Packing Buy from Distributor /
Contact Sales
Request Samples
Qty. Carrier
PI2USB3212ZHEX Active V-QFN3555-28 TPGP 3500 T&R

PI2USB3212ZHEX

Authorized Distributor Quantity Inventory Date Countries/Regions Buy Online
Digi-Key Electronics 3500 12/5/2022 Europe, Asia, North America Buy Now
Request Sample

Environmental Compliance Legend:
LFF: Pb-Free Finish and RoHS 5/6
TLFP: Totally Pb-Free Product and RoHS 6/6
LFGP: Pb-free Finish and Green Product, RoHS 5/6 and Halogen Free
TPGP: Totally Pb-Free and Green Product, RoHS 6/6 and Halogen Free
GREEN: Halogen-free and RoHS compliant
RoHS: RoHS compliant but NOT halogen-free

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2328 2018-04-12 2018-10-12 Device End of Life for tray packaging only