Diodes Incorporated — Analog and discrete power solutions
X2 QFN 32

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. X2QFN (XUA32) MSL1, Sn

Back to Signal Integrity - ReDrivers™/Repeaters

PI2DPX1067

1.8V 13.5Gbps USB Type-C DP2.1 Alt Linear ReDriver with AUX Listener

Description

The PI2DPX1067 is a non-blocking USB Type-C® DP-Alt mode linear ReDriver™ in 4-to-4 configuration operated by 1.8V power supply. It supports multi operation modes through I2C bus setting for USB 3.2 Gen 2 x1 or x2, USB 3.2 Gen 2/2-lane DP2.1 (UHBR10, UHBR13.5), 4-lane DP2.1 (UHBR10, UHBR13.5) with speed up to 13.5Gbps per channel. It integrates AUX Listener and swaps AUX channels under the flip and non-flip plug in compliance to Type-C connector by crossbar switch for SBU pins.

The non-blocking linear ReDriver design ensures the differential signals conveying pre-shoot and de-emphasis equalization waveforms from transmitter side to receiver side, this can help to optimize the overall channel link adjustment conducted by the system transmitter and receiver with DFE. The CTLE equalizers are implemented at the inputs of the ReDriver to compensate the channel loss and reduce the ISI jitters. The programmable flat gain and linearity adjustments support the eye diagram opening. The CTLE EQ gains, flat gains and linearity are individually programmable on each channel for flexible tuning via I2C register settings.

Feature(s)

  • 4-to-4 Channel Configuration with 13.5Gbps Linear ReDriver
  • Configurable for USB 3.2 Gen 2 x1 or x2, USB 3.2 Gen 2/2-Lane DP2.1 (UHBR10, UHBR13.5), 4-Lane DP2.1 (UHBR10, UHBR13.5) Operations
  • Default USB Type-C Safe State (Hi-Z) After Power-On
  • Ultra Low Latency (<300ps) for Better Interoperability and Data Throughput
  • Individual Controls on CTLE Gain, Flat Gain and Output Linearity
  • Integrated AUX Channel Crossbar Switch for Side Band Signal
  • Integrated AUX Listener for Power Management and Speed Detect
  • Auto Selects Per-Defined EQ/FG Setting per Data Rate for SI Optimization
  • Type-C Connector Flip and Non-flip Plug Support
  • I2C Slave Support with Speed Up to 1MHz
  • Support DisplayPort AUX-less Advance Link Power Management (ALPM)
  • Low Active Current Consumption for Output Linearity Control Setting of 900mVppd
    • USB 3.2 Gen 2 x2: 160mA (typical)
    • USB 3.2 Gen 2 x1+2-Lane DP: 160mA (typical)
    • 4-Lane DP: 160mA (typical)
  • Single Power Supply: 1.8V +/-5%
  • Industrial Temperature Support: -40°C to +85°C
  • Packaging (Pb-free & Green):
    • Tiny 32-pin X2QFN, 2.85 x 4.5 mm (0.4 mm pitch)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Laptop PCs
  • Desktop PCs
  • Gaming Consoles
  • VR/AR Goggles
  • Active Cables

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

13.5

Lanes/Ports

4

Output Swing Max (mV)

900

Programming Interface(s)

I2C

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products