15W Stereo Class D with SE Output and 30W Mono Output
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The PAM8124 is a 15W efficient, Class-D audio power amplifier for driving stereo speakers in a single-ended configuration; or a mono speaker in a bridge-tied-load configuration. The PAM8124 can drive stereo speakers (SE) as low as 4Ω. Due to the low power dissipation and high efficiency the device can be used without any external heat sink when playing music.
The gain of the amplifier is controlled by 2 gain selectable pins, offering 20dB, 26dB, 32dB, and 36dB gain selections.
• 30W/Ch into 8Ω BTL Load from 22V Supply
• 15W/Ch into 4Ω SE Load from 22V Supply
• 10W/Ch into 8Ω SE Load from 24V Supply
• Operate from 10V to 26V
• Single-Ended Analog Inputs
• Supports Multiple Output Configurations:
- 2-Ch Single-Ended (SE, Half-Bridge)
- 1-Ch Bridge-Tied Load (BTL, Full-Bridge)
• Four Selectable Fixed-gain Settings
• No Pop Noise for Start-up and Shut-down Sequences
• Internal Oscillator (No External Components Required)
• High Efficient Class-D Operation Eliminates Need for Heat Sinks
• Thermal and Short-Circuit Protection with Auto Recovery
• Space-Saving Surface-Mount TSSOP-24EP Package
• Pb-Free Package
• Televisions
• Home Sound Systems
• Active Speakers
Minimum VDD (V) | 10 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
AEC Qualified | No |
Maximum VDD (V) | 26 V |
IQ (mA) | 25 mA |
Power/CH (W) @ THD=10% | 20 |
Power/CH (W) @ THD=1% | 16 |
Mono or Stereo | Stereo |
BTL | No |
SE | Yes |
Class-D or AB | D |
Power Limit | No |
Anti-Sat | No |
Headphone Out | No |
Efficiency (%) | 90 % |
Volume/ Gain | 4-Settings |
Gain Min | 20 dB |
Gain Max | 36 dB |
SNR | 92 dB |
PSRR | 52 dB |
Special Feature | N/A |