Diodes Incorporated
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to Fast/Ultra-Fast Rectifiers

MURS160A

1.0A SURFACE MOUNT SUPER-FAST RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Glass Passivated Die Construction
  • Super-Fast Recovery Time for High Efficiency
  • Surge Overload Rating to 35A Peak
  • Ideally Suited for Automated Assembly
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Product Type SUPER FAST RECOVERY RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
Maximum Peak Forward Surge Current IFSM (A) 35 A
Peak RepetitiveReverse VoltageVRRM (V) 600 V
Forward VoltageDrop VF(V) 1.25 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 600 V
Reverse RecoveryTime trr (ns) 50 ns
TotalCapacitance CT (pF) 13 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2599 2022-10-11 2023-01-11 Additional Wafer Source for Select Discrete Products
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)