Diodes Incorporated
ITO220AB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

ITO-220AB.png
Back to Inactve Datasheet Archive

MBRF30100CT (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ IF (A) 15
@ TerminalTemperature TT (ºC) N/A
@ VR (V) 100
Compliance (Only Automotive supports PPAP) No
Configuration Dual
Forward VoltageDrop VF(V) 0.84
MaximumAverageRectifiedCurrent IO (A) 30
Maximum ReverseCurrent IR (µA) 50
Peak ForwardSurge CurrentIFSM(A) 190
Peak RepetitiveReverse VoltageVRRM (V) 100
AEC Qualified No
Reverse RecoveryTime trr (ns) N/A
TotalCapacitance CT (pF) N/A

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2389 2019-02-05 2019-08-05 Device End of Life