Diodes Incorporated
ITO220AB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

ITO-220AB.png
Back to Inactve Datasheet Archive

MBRF1060CT (Not Recommended for new design)

NRND = Not Recommended for New Design

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode

Product Specifications

Product Parameters

@ IF (A) 10
@ TerminalTemperature TT (ºC) 105
@ VR (V) 60
Compliance (Only Automotive supports PPAP) No
Configuration Dual
Forward VoltageDrop VF(V) 0.75
MaximumAverageRectifiedCurrent IO (A) 20
Maximum ReverseCurrent IR (µA) 100
Peak ForwardSurge CurrentIFSM(A) 100
Peak RepetitiveReverse VoltageVRRM (V) 60
AEC Qualified No
Reverse RecoveryTime trr (ns) N/A
TotalCapacitance CT (pF) 150

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf