Diodes Incorporated
Back to Inactve Datasheet Archive

MBRF1060CT(LS) (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Metal of silicon rectifier, majority carrier conduction
  • Guard ring for transient protection
  • Low power loss, high efficiency
  • High current capability, low VF
  • High surge capacity
  • Plastic package has UL flammability classification
    94V-0
  • For use in low voltage, high frequency inverters, free
    wheeling, and polarity protection applications
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Product Specifications

Product Parameters

@ VR (V) 60
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
Forward VoltageDrop VF(V) 0.8
MaximumAverageRectifiedCurrent IO (A) 10
Maximum ReverseCurrent IR (µA) 20
Peak ForwardSurge CurrentIFSM(A) 125
Peak RepetitiveReverse VoltageVRRM (V) 60
AEC Qualified Yes

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products