Diodes Menu Close

MBR730(LS)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 30
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward Voltage Drop VF (V) 0.84
MaximumAverageRectifiedCurrent IO (A) 7.5
Maximum ReverseCurrent IR (µA) 100
Peak ForwardSurge CurrentIFSM (A) 150
Peak RepetitiveReverse VoltageVRRM (V) 30
AEC Qualified Yes

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf