Diodes Incorporated
Back to Schottky (.5A and Above)

MBR3045CTW

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Metal of silicon rectifier, majority carrier conduction
  • Guard ring for transient protection
  • Low power loss, high efficiency
  • High current capability, low VF
  • High surge capacity
  • Qualified according to AEC-Q101 Rev_C
  • For use in low voltage, high frequency inverters, free
    wheeling, and polarity protection applications
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 30 A
Peak RepetitiveReverse VoltageVRRM (V) 45 V
Peak ForwardSurge CurrentIFSM(A) 200 A
Forward VoltageDrop VF(V) 0.7 V
Maximum ReverseCurrent IR (µA) 20 µA
@ VR (V) 45 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2552 2021-12-15 2021-12-15 Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products