Diodes Incorporated
Back to Schottky (.5A and Above)

MBR20200C

HIGH VOLTAGE POWER SCHOTTKY RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This SCHOTTKY BARRIER RECTIFIER is designed to meet the stringent requirements of Commercial Applications.

Feature(s)

  • Guard Ring Die Construction for Transient Protection
  • High Surge Current Capability
  • Low Forward Voltage Drop
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Polarity Protection Diode
  • Re-Circulating Diode
  • Switching Diode

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 20 A
@ TerminalTemperature TT (ºC) N/A ºC
Peak RepetitiveReverse VoltageVRRM (V) 200 V
Peak ForwardSurge CurrentIFSM(A) 150 A
Forward VoltageDrop VF(V) 0.9 V
@ IF (A) 10 A
Maximum ReverseCurrent IR (µA) 50 µA
@ VR (V) 200 V

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

FAQs

Related Application FAQs