Diodes Incorporated
Back to Inactve Datasheet Archive

MBR1545CT (Not Recommended for new design)

NRND = Not Recommended for New Design

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ IF (A) 15
@ TerminalTemperature TT (ºC) 125
@ VR (V) 45
Compliance (Only Automotive supports PPAP) No
Configuration Dual
Forward VoltageDrop VF(V) 0.84
MaximumAverageRectifiedCurrent IO (A) 15
Maximum ReverseCurrent IR (µA) 100
Peak ForwardSurge CurrentIFSM(A) 150
Peak RepetitiveReverse VoltageVRRM (V) 45
AEC Qualified Yes
Reverse RecoveryTime trr (ns) N/A
TotalCapacitance CT (pF) 300

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)