Diodes Incorporated
Back to Schottky (.5A and Above)

MBR1535CT

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Dual
MaximumAverageRectifiedCurrent IO (A) 15 A
@ TerminalTemperature TT (ºC) 125 ºC
Peak RepetitiveReverse VoltageVRRM (V) 35 V
Peak ForwardSurge CurrentIFSM(A) 150 A
Forward VoltageDrop VF(V) 0.84 V
@ IF (A) 15 A
Maximum ReverseCurrent IR (µA) 100 µA
@ VR (V) 35 V
TotalCapacitance CT (pF) 300 pF

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)