Diodes Menu Close

MBR1090

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

@ VR (V) 90
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Forward Voltage Drop VF (V) 0.85
MaximumAverageRectifiedCurrent IO (A) 10
Maximum ReverseCurrent IR (µA) 100
Peak ForwardSurge CurrentIFSM (A) 150
Peak RepetitiveReverse VoltageVRRM (V) 90
AEC Qualified Yes

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)