Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 80 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward Voltage Drop VF (V) | 0.85 |
MaximumAverageRectifiedCurrent IO (A) | 10 |
Maximum ReverseCurrent IR (µA) | 100 |
Peak ForwardSurge CurrentIFSM (A) | 150 |
Peak RepetitiveReverse VoltageVRRM (V) | 80 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2550 | 2021-12-20 | 2022-06-20 | Device End of Life (EOL) |