Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 30 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward Voltage Drop VF (V) | 0.84 |
MaximumAverageRectifiedCurrent IO (A) | 10 |
Maximum ReverseCurrent IR (µA) | 20 |
Peak ForwardSurge CurrentIFSM (A) | 150 |
Peak RepetitiveReverse VoltageVRRM (V) | 30 |
AEC Qualified | Yes |