Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 100 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward Voltage Drop VF (V) | 0.85 |
MaximumAverageRectifiedCurrent IO (A) | 10 |
Maximum ReverseCurrent IR (µA) | 100 |
Peak ForwardSurge CurrentIFSM (A) | 150 |
Peak RepetitiveReverse VoltageVRRM (V) | 100 |
AEC Qualified | Yes |
Orderable Part Number | Buy from Distributor / Contact Sales | Request Samples |
---|---|---|
MBR10100CT-G1 | Request Sample | |
MBR10100CTF-G1 | Request Sample | |
MBR10100CTP | Request Sample |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2550 | 2021-12-20 | 2022-06-20 | Device End of Life (EOL) |
PCN-2552 | 2021-12-15 | 2021-12-15 | Add Product Ordering Information on Device Data Sheets for Select Lite-On Semiconductor (LSC) Brand Products |
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |
PCN-2389 | 2019-02-05 | 2019-08-05 | Device End of Life |
PCN-2347 | 2018-05-22 | 2018-11-22 | Device End of Life (EOL) |
PCN-2271 | 2017-05-01 | 2017-05-01 | End of Life (EOL) for Select Parts Due to Closure of Diodes FabTech (KFAB) Facility |