ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 600 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward Voltage Drop VF (V) | 2.4 |
MaximumAverageRectifiedCurrent IO (A) | 30 |
Maximum Peak Forward Surge Current IFSM (A) | 350 |
Maximum ReverseCurrent IR (µA) | 100 |
Peak RepetitiveReverse VoltageVRRM (V) | 600 |
Compliance (Only Automotive supports PPAP) | Standard |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
AEC Qualified | Yes |
Reverse Recovery Time trr (ns) | 45 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2550 | 2021-12-20 | 2022-06-20 | Device End of Life (EOL) |