Diodes Incorporated
Back to Data Line Protection

SD24

350W UNIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • One Channels of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 58 pF
Reverse Standoff Voltage VRWM(V) 24 V
Breakdown VoltageVBR Min(V) 26 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ MaxPeak Pulse CurrentVC(V) 44 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products

FAQs

Related Application FAQs