Diodes Menu Close
Back to Bridges

GBJ608(LS)

6A GLASS PASSIVATED BRIDGE RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Rating to 1000V PRV
  • Ideal for printed circuit board
  • Low forward voltage drop, high current capability
  • Reliable low cost construction utilizing molded plastic
    technique results in inexpensive product
  • The plastic material has UL flammability classification 94V-0
  • UL Recognition File # E95060
  • Lead-Free Finish; RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Forward Voltage Drop VF (V) 1
MaximumAverageRectifiedCurrent IO (A) 6 A
Peak RepetitiveReverse VoltageVRRM (V) 800 V
Maximum Peak Forward Surge Current IFSM (A) 170 A
Maximum ReverseCurrent IR (µA) 5 µA

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2549 2021-10-19 2022-04-19 Device End of Life (EOL)