Diodes Menu Close
Back to Transistor (BJT) Master Table

FZT600QB

NPN, 140V, 2A, SOT223

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Category Darlington Transistor
Compliance(Only Automotive supports PPAP) Automotive
Polarity NPN
VCEO, VCES (V) 140
IC (A) 2
ICM (A) 4
PD (W) 2
hFE (Min) 10000
hFE (@ IC) (A) 0.5
hFE(Min 2) 5000
hFE (@ IC2) (A) 1
VCE(sat) Max (mV) 1100
VCE(SAT) (@ IC/IB) (A/mA) 0.5/5
VCE(sat) (Max.2) (mV) 1200
VCE(sat) (@ IC/IB2) (A/mA) 1/10
fT (MHz) 250

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC