Diodes Incorporated
Back to Fast/Ultra-Fast Rectifiers

FES2DE

2.0A SURFACE MOUNT ULTRA-FAST RECTIFIER

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The FES2DE is a rectifier packaged in the DO-219AA package and is suited as a boost diode in power factor correction circuitry. This device is for use in secondary rectification and freewheeling for ultrafast switching speed AC-AC and DC-DC converters in high temperature conditions for consumer applications.

Feature(s)

  • Low Profile, Small Form Factor Package
  • Low Leakage Current
  • Glass Passivated Die Construction
  • Superfast Recovery Time for High-Efficiency
  • Low Forward Voltage, Low Power Loss
  • Lead-Free Finish; RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/
  • An Automotive-Compliant Part is Available Under Separate
    Datasheet (FES2DEQ)

Application(s)

  • Flat Panel Display
  • Switching Power Supplies/Chargers
  • LED Lighting
  • Freewheeling Diode

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Product Type ULTRA-FAST RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 2 A
Maximum Peak Forward Surge Current IFSM (A) 50 A
Peak RepetitiveReverse VoltageVRRM (V) 200 V
Forward VoltageDrop VF(V) 0.92 V
@ IF (A) 2 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 200 V
Reverse RecoveryTime trr (ns) 25 ns
TotalCapacitance CT (pF) 32 pF

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2581 2022-05-10 2022-08-10 Additional Wafer Source for Select Discrete Products
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)