Diodes Incorporated
SMC

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMC.png
Back to Schottky (.5A and Above)

B330

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 3 A
@ TerminalTemperature TT (ºC) 100 ºC
Peak RepetitiveReverse VoltageVRRM (V) 30 V
Peak ForwardSurge CurrentIFSM(A) 125 A
Forward VoltageDrop VF(V) 0.5 V
@ IF (A) 3 A
Maximum ReverseCurrent IR (µA) 500 µA
@ VR (V) 30 V
TotalCapacitance CT (pF) 200 pF

Related Content

Packages

Technical Documents

SPICE Model

ICP Reports

MDS Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2679 2024-04-01 2024-04-01 Qualification of Additional Wafer Source for Select Discrete Products
PCN-2623 2023-05-15 2023-11-15 Device End of Life (EOL)
PCN-2588 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional
Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)
PCN-2477 2020-08-17 2021-05-09 Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi
PCN-2398 2019-05-21 2019-08-21 Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products
PCN-2339 2018-06-15 2018-09-15 Qualification of Additional Wafer Source for Select Products