SINGLE CHANNEL SMART LOAD SWITCH
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The DIODES™ DML3011LFDS load switch provides a component and area-reducing solution for efficient power domain switching. In addition to integrated control functionality with ultra-low on−resistance, this device offers system safeguards and adjustable Slew Rate control signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
VIN MIN (V) | 0.50 V |
VIN MAX (V) | 20.00 V |
Configuration | MCM |
VBIAS Voltage (V) | 5.00 |
Quiescent Current (µA) | 150.00 µA |
Loading | 10.50 A |
RDS(ON) (mΩ) (typ) VBIAS=5V | 7.50 |
Output Discharge | 100.00 |
OCP/SCP | SCP |
OTP | Yes |