Diodes Menu Close
Back to Discrete - Load Switches

DML3010LFDS

SINGLE CHANNEL SMART LOAD SWITCH

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ DML3010LFDS load switch provides a component and area-reducing solution for efficient power domain switching. In addition to integrated control functionality with ultra-low on−resistance, this device offers system safeguards and monitoring via fault protection and power good signaling. This cost effective solution is ideal for power management and hot-swap applications requiring low power consumption in a small footprint.

Feature(s)

  • Advanced Controller with Charge Pump
  • Integrated N-Channel MOSFET with Ultra Low RON
  • Input Voltage Range 0.5V to 20V
  • Power Good Signal
  • Thermal Shutdown
  • VCC Under-Voltage Lockout
  • Short-Circuit Protection
  • Extremely Low Standby Current
  • Load Bleed (Quick Discharge)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • Portable electronics and systems
  • Notebook and tablet computers
  • Telecom, networking, medical, and industrial equipment
  • Set−top boxes, servers, and gateways
  • Hot-swap devices and peripheral ports

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
VIN MIN (V) 0.5 V
VIN MAX (V) 20 V
Configuration MCM
VBIAS Voltage (V) 5
Quiescent Current (µA) 150 µA
Loading 10.5 A
RDS(ON) (mΩ) (typ) VBIAS=5V 7.5
Output Discharge 100
OCP/SCP SCP
OTP Yes

Related Content

Packages

Technical Documents

Application Notes

Recommended Soldering Techniques

TN1.pdf