Diodes Incorporated — Analog and discrete power solutions
Back to DGD2101M

DGD2101M

HIGH-SIDE AND LOW-SIDE GATE DRIVER IN SO-8

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DGD2101M is a high-voltage / high-speed gate driver capable of driving N-Channel MOSFETs and IGBTs in a high-side/low-side configuration. High-voltage processing techniques enable the DGD2101M’s high side to switch to 600V in a bootstrap operation. The 50ns (max) propagation delay matching between the high and the low side drivers allows high frequency switching.

The DGD2101M logic inputs are compatible with standard TTL and CMOS levels (down to 3.3V) for easy interfacing with controlling devices. The driver outputs feature high-pulse current buffers designed for minimum driver cross conduction. The low-side gate driver and logic share a common ground.

The DGD2101M is available in a space saving 8-pin SO (Type TH) package, the operating temperature extends from -40°C to +125°C.

Feature(s)

  • Floating High-side Driver in Bootstrap Operation to 600V
  • Drives Two N-Channel MOSFETs or IGBTs in High-side / Low-side Configuation
  • Outputs Tolerant to Negative Transients
  • Wide Low-side Gate Driver and Logic Supply: 10V to 20V
  • Logic Inputs CMOS and TTL Compatible (Down to 3.3V)
  • Schmitt Triggered Logic Inputs with Internal Pull Down
  • Undervoltage Lockout for VCC
  • Space Saving SO-8 (Type TH) Package Available
  • Extended Temperature Range: -40°C to +125°C

Application(s)

  • DC-DC Converters 
  • DC-AC Inverters
  • AC-DC Power Supplies
  • Motor Controls
  • Class D Power Amplifiers

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Offset Voltage Max (V)

600 V

Inputs

HIN, LIN

Output Current IO+ (Typ) (mA)

290 mA

Output Current IO- (Typ) (mA)

600 mA

tON (Typ) (ns)

160 ns

tOFF (Typ) (ns)

150 ns

tR (Typ) (ns)

70 ns

tF (Typ) (ns)

35 ns

Related Content

Packages

Applications

Technical Documents

Application Notes

Brochures and Flyers

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products