SURFACE MOUNT PRECISION ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating (W) | 200 mW |
Nom VZ (V) | 39.13 |
@ IZT (mA) | 5 mA |
Tol V (Typ) (%) | 2.518 % |
IR (µA) | 0.05 µA |