Diodes Incorporated
Back to Xtals/Crystals

FW

Seam Sealed SMD

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The 4-pad FW Series seam seal devices incorporate a ultra-miniature AT-cut crystal resonator housed in a standard 2.0 x 1.6mm ceramic package. These compact crystals are ideal for surface mounting in densely populated or small form-factor PCB applications.

Features

  • Rugged AT-cut crystal construction
  • Miniature 2.0 x 1.6mm ceramic package
  • Available on tape & reel; 8mm tape, 3000 units per reel
  • Pb-free and RoHS/Green compliant

Applications

  • Smart Phone
  • Portable / Hand-held PCs
  • PCMCIA Cards
  • Notebook PC
  • Bluetooth
  • Wireless LAN
  • SIP
  • RF-SIM
  • Pen Drive
  • SD Module

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
ProductSeries FW
Family Crystal
Legacy PN None
Freq Range (MHz) 16 to 66
Package Type Ceramic Seam
Package Size (mm) 2.0 x 1.6 x 0.45
Pads 4
NotRecommended 0

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

FAQs

Related Protocol FAQs