Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.
SOT23.pngSURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Dual, Series |
Power Rating(mW) | 350 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 200 mA |
Forward VoltageDrop VF(V) | 0.38 |
@ IF(mA) | 1 mA |
Maximum ReverseCurrent IR (µA) | 0.2 µA |
@ VR (V) | 30 V |
Capacitance CTOT Typ (pF) | 5 pF |