Diodes Incorporated
Back to Schottky (.5A and Above)

B240L

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 2 A
Peak RepetitiveReverse VoltageVRRM (V) 40 V
Peak ForwardSurge CurrentIFSM(A) 25 A
Forward VoltageDrop VF(V) 0.43 V
Maximum ReverseCurrent IR (µA) 2000 µA
@ VR (V) 40 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2530 2021-09-03 2021-12-03 Addition of a Passivation Layer Over the Top Metal of the Die for Select Lite-On Semiconductor (LSC) Brand Products