Diodes Incorporated
SMA

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMA.png
Back to Schottky (.5A and Above)

B170

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
@ TerminalTemperature TT (ºC) 125 ºC
Peak RepetitiveReverse VoltageVRRM (V) 70 V
Peak ForwardSurge CurrentIFSM(A) 30 A
Forward VoltageDrop VF(V) 0.79 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 500 µA
@ VR (V) 70 V
TotalCapacitance CT (pF) 80 pF

Related Content

Packages

Technical Documents

SPICE Model

MDS Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2623 2023-05-15 2023-11-15 Device End of Life (EOL)
PCN-2550 2021-12-20 2022-06-20 Device End of Life (EOL)
PCN-2542 2021-08-30 2021-11-30 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package
PCN-2477 2020-08-17 2021-05-09 Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi
PCN-2398 2019-05-21 2019-08-21 Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products
PCN-2339 2018-06-15 2018-09-15 Qualification of Additional Wafer Source for Select Products