Diodes Incorporated — Analog and discrete power solutions
Back to AP3927D

AP3927D

700V Non-Isolated Regulator up to 370mA Output Current

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP3927D is a universal AC/DC offline regulator with low standby power, which is specially designed for IoT applications and home appliances with non-isolated buck solution or buck-boost solution.

The device integrates the controller and a 700V high-performance power MOSFET into one monolithic device. Coordinating with a single-winding inductor, it uses minimum external components and provides a low Bill Of Material (BOM) cost solution.

The AP3927D supports fixed frequency CCM mode with heavy load, and PFM (Pulse-Frequency Modulation) operation at light load. Since the peak current is very low for light-load operation, it ensures an excellent audible noise-free performance.

The AP3927D has multiple protection features to enhance the system safety and reliability, which include overtemperature protection, undervoltage lockout function, output short protection, and overload protection.

The AP3927D is available in SO-7 (Type B) package.

Feature(s)

  • Universal 85VAC to 277VAC Input Range
  • Internal MOSFET of 700V
  • Maximal Peak Current: 650mA Typical
  • Typical Output Current: 360mA
  • Improved Constant Voltage: ±5%
  • Low No-Load Power Consumption
  • No Audible Noise Solution
  • Support Topology: Buck, Boost, Buck-Boost
  • Frequency Dithering to Suppress EMI
  • Various Protections
    • OTP (Overtemperature Protection)
    • OLP (Overload Protection)
    • SCP (Short-Circuit Protection)
  • SO-7 (Type B) Package
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • IoT applications: smoke detectors, fire alarms
  • Non-isolated home appliances: AC fans, rice cookers, shavers, milk machines, ceiling lights
  • Industrial controls
  • Standby and auxiliary power supply units

Specifications & Technical Documents

Product Parameters

RDS(ON) (Max) (Ω)

10.5

Iout (Max) (mA)

370

StandbyPower (Max) (mW)

20 mW

BVDSS (Min) (V)

700 V

VFB (V)

2

Ipeak (mA), Typ

650

Protection

OTP, OLP, SCP

Release Date

202411

Related Content

Packages

Technical Documents

Design Tools

Evaluation Board User Guides

Simplis Models

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products