Diodes Menu Close
Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AP22804 / AP22814 is a single channel current-limited integrated high-side power switch optimized for Universal Serial Bus (USB) and other hot-swap applications. The family of devices complies with USB standards and is available with both polarities of Enable input.

The device has fast short-circuit response time for improved overall system robustness, and has an integrated output discharge function to ensure completely controlled discharging of the output voltage capacitor. They provide a complete protection solution for applications subject to heavy capacitive loads and the prospect of short circuit, and offer reverse current blocking, over-current, over-temperature and short-circuit protection, as well as controlled rise time and under-voltage lockout functionality. A 6ms deglitch capability on the open-drain Flag output prevents false over-current reporting and does not require any external components.

The AP22804 / AP22814 is available in a standard Green SOT25, MSOP-8 and U-DFN2020-6 package with RoHS compliant.

Application

  • Notebook PCs, tablet PC, Set-top-boxes, Consumer Electronics and Telecom Systems

Features

  • Input Voltage Range: 2.7V ~ 5.5V
  • 50mΩ on-resistance
  • Built-in soft-start with 0.6ms typical rise time
  • Fault report (FLG) with blanking time (6ms typ)
  • ESD protection: 2KV HBM, 200V MM
  • Active low (B) or active high (A) enable
  • Protection:
    • Overcurrent with Auto Recovery
    • Short Circuit with Auto Recovery
    • Overtemperature with Auto Recovery
    • Output Reverse Current / Voltage Protection
  • Thermally Efficient Low Profile Package
  • Totally Lead-Free & Fully RoHS compliant
  • Halogen and Antimony Free. “Green” Device
  • UL Recognized, File Number E322375
  • IEC60950-1 CB Scheme Certified

Product Specifications

Product Parameters

Maximum Continuous Output Current 3 A
Maximum Current Limit 3.8 A
Enable Logic Active High, Active Low
Minimum Operating Voltage 2.7 V
Maximum Operating Voltage 5.5 V
Quiescent Current Typ 80 µA
RDS(ON) (VIN = 5V) Typ 50 mΩ
Output Discharge Yes
OCP Output Latch Off No
OCP Flag Yes
Operating Ambient Temperature Range -40 to 85 °C
UL Listed Yes
NEMKO IEC 60950-1 CB Yes

Related Content

Packages
MSOP-8
SOT25
U-DFN2020-6

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Orderable Part Number Authorized Distributor Quantity Inventory Date Buy Online Region
AP22814AM8-13 Farnell, An Avnet Company 243 8/12/2020 Buy Now England
AP22814AM8-13 RS Components 4990 8/11/2020 Buy Now England
AP22814AM8-13 RS Components Ltd. 4990 8/11/2020 Buy Now Japan
AP22814ASN-7 Digi-Key Electronics 20255 8/12/2020 Buy Now United States
AP22814ASN-7 Farnell, An Avnet Company 914 8/12/2020 Buy Now England
AP22814AW5-7 Avnet EU 6000 8/12/2020 Buy Now Germany
AP22814AW5-7 Digi-Key Electronics 9150 8/12/2020 Buy Now United States
AP22814AW5-7 Farnell, An Avnet Company 1347 8/12/2020 Buy Now England
AP22814AW5-7 RS Components 3300 8/11/2020 Buy Now England
AP22814AW5-7 RS Components Ltd. 3300 8/11/2020 Buy Now Japan
AP22814BM8-13 Farnell, An Avnet Company 10 8/12/2020 Buy Now England
AP22814BM8-13 RS Components 7460 8/11/2020 Buy Now England
AP22814BM8-13 RS Components Ltd. 7460 8/11/2020 Buy Now Japan
AP22814BSN-7 Farnell, An Avnet Company 2411 8/12/2020 Buy Now England
AP22814BSN-7 RS Components 2990 8/11/2020 Buy Now England
AP22814BSN-7 RS Components Ltd. 2990 8/11/2020 Buy Now Japan
AP22814BW5-7 Farnell, An Avnet Company 4151 8/12/2020 Buy Now England
AP22814BW5-7 RS Components 3200 8/11/2020 Buy Now England
AP22814BW5-7 RS Components Ltd. 3200 8/11/2020 Buy Now Japan

PCNs

Product Change Notices

PCN # Issue Date Subject
PCN-2429 2019-11-20 Additional Qualified (AT) Assembly Test Site + BOM + Top Marking

FAQs

Related Application FAQs