Diodes Incorporated — Analog and discrete power solutions
Back to Inactive Datasheet Archive

AH291 (Obsolete)

Inactive Datasheet Archive

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

AH291 is a monolithic fan motor controller with Hall sensor’s capability. It contains two complementary open-collector drivers for motor’s coil driving, automatic lock shutdown and restart function relatively. Rotor-lock shutdown detection circuit turns off the output driver when the rotor is blocked to avoid coil overheat. Then, the automatic recovery circuit will restart the motor. These protected actions are repeated and periodic during the blocked period. Until the blocking is removed, the motor recovers and runs normally.

Feature(s)

  • On Chip Hall Sensor
  • Rotor-Locked Shutdown
  • Automatically Restart
  • Built-in Zener Protection for Output Driver
  • Operating Voltage: 1.8V to 5.75V
  • Output Current: IO(AVE)= 400mA
  • Packages: SIP-4L and SOT89-5L
  • Green Molding Compound

Application(s)

  • Two-coil BLDC cooling fans
  • Low to medium voltage, low power BLDC motors

Specifications & Technical Documents

Product Parameters

Average OutputDrive Current (mA)

400

Frequency Generator (FG) and Rotation Detect

-

Lock Detect, Shut-Down and Auto Start

Yes

Operating Ambient Temperature (°C)

-20 to 100

Operating Point Bop Gauss (Max)

60

Operating Point Bop Gauss (Min)

-

Operating Point Bop Gauss (Typ)

30

Operating Voltage (V)

1.8 to 5.75

Peak Output Current (mA)

700

Release Point Brp Gauss (Max)

-

Release Point Brp Gauss (Min)

-60

Release Point Brp Gauss (Typ)

-30

SupplyCurrent (mA)

2.6

Typical Total RDS(ON)(NMOS and PMOS Combined)

1.75 @ 5V

Typical Zener Breakdown Voltage (V)

15

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products