Diodes Incorporated
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Pre-Bias Transistors

ADTC144VCAQ-7

NPN Pre-Biased Small Signal Surface Mount Transistor

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This pre-biased transistor (PBT) is designed to meet the stringent requirements of automotive applications

Feature(s)

  • Epitaxial Planar Die Construction
  • Built-In Biasing Resistors
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. "Green" Device (Note 3)
  • The DIODES™ ADTC144VCAQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Category R1≠R2
Compliance(Only Automotive supports PPAP) Automotive
Polarity NPN
VCEO (V) 50
IC Max (mA) 100
PD (mW) 310
R1 Typ (kΩ) 47
R2 Typ (kΩ) 10

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf