8-Bit Shift Register 8-Bit Output Register
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Number of Gates | - |
---|---|
Family | AHC |
VCC Min (V) | 2 V |
VCC Maximum Rating | 5.5 V |
tpd max @ (1.5V) | - ns |
tpd max @ 1.8V (ns) | - ns |
tpd max @ 2.5V (ns) | - ns |
tpd max @ 3.3V (ns) | 17 ns |
tpd max @ 5.0V (ns) | 10.5 ns |
Input/ Output Current | 8 |
Description | 8-Bit Output Register, 8-Bit Shift Register |
Output Type | Push-Pull |
Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |