Diodes Incorporated
Back to Standard Rectifiers

1N4006G(LS)

1.0A GLASS PASSIVATED RECTIFIERS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

TotalCapacitance CT (pF) 10
AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Product Type Standard Recovery Rectifier
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 1 A
Peak ForwardSurge CurrentIFSM(A) 30 A
Peak RepetitiveReverse VoltageVRRM (V) 800 V
Forward VoltageDrop VF(V) 1.1 V
@ IF (A) 1 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 800 V

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2549 2021-10-19 2022-04-19 Device End of Life (EOL)