Diodes Incorporated
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
SOT25

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT25.png
Back to Medium and Low Voltage DC-DC LED Drivers

ZXLD1366

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The ZXLD1366 is a continuous mode inductive step-down converter, designed for driving single or multiple series connected LEDs efficiently from a voltage source higher than the LED voltage. The device operates from an input supply between 6V and 60V and provides an externally adjustable output current of up to 1A. 
 
The ZXLD1366 has been qualified to AECQ100 Grade 1 enabling operation in ambient temperatures from -40°C to +125°C. 
 
The ZXLD1366 uses a high-side output current sensing circuit which uses an external resistor to set the nominal average output current. The output current can be adjusted above, or below the set value, by applying an external control signal to the 'ADJ' pin. Enhanced output current dimming resolution can be achieved by applying a PWM signal to the ‘ADJ’ pin. 
 
Soft-start can be forced using an external capacitor from the ADJ pin to ground. Applying a voltage of 0.2V or lower to the ADJ pin turns the output off and switches the device into a low current standby state.

Feature(s)

  • Typically better than 0.8% output current accuracy 
  • Simple and with low part count 
  • Single pin on/off and brightness control using DC voltage or PWM 
  • PWM resolution up to 1000:1 
  • High efficiency (up to 97%) 
  • Switching frequencies up to 1MHz 
  • Wide input voltage range: 6V to 60V 
  • Inherent open-circuit LED protection 
  • Available in thermally enhanced Green molding packages
    • SO-8EP θJA = +45°C/W 
    • V-DFN3030-6 θJA = +44°C/W 
    • TSOT25 θJA = +82°C/W 
  • Totally Lead-free & Fully RoHS Compliant  
  • Halogen and Antimony Free. “Green” Device  
  • Qualified to AEC-Q100 Grade 1
    • SO-8EP ZXLD1366EN8TC 
    • TSOT25 ZXLD1366ET5TA 
 

Application(s)

  • Automotive Lighting 
  • Low Voltage Industrial Lighting 
  • LED Back-up Lighting 
  • Illuminated Signs 
  • Emergency Lighting 
  • SELV Lighting 
  • Refrigeration Lights

Product Specifications

Product Parameters

AEC Qualified No
Compliance (Only Automotive supports PPAP) Standard
Topologies (Buck) Yes
Topologies (Buck-Boost) No
Topologies (Boost) No
Topologies (Charge Pump) No
Minimum Input Voltage (V) 6
Maximum Input Voltage (V) 60
Maximum Output Voltage (V) 60
Maximum LED Current (A) 1
LED Current Accuracy (%) 2.5
Switching Frequency Maximum (kHz) 625
Dimming (PWM) Yes
Dimming (Analog) Yes
Efficiency (%) 95
Operating Temperature Range (°C) -40 to 125
Sense Voltage (mV) 200
AEC-Q100 Grade No

Related Content

Packages

Technical Documents

Evaluation Boards and User Guides

Recommended Soldering Techniques

TN1.pdf