Diodes Incorporated — Analog and discrete power solutions
Back to PI7C9X2G404EL

PI7C9X2G404EL

4-Port, 4-Lane, ExtremeLo PCIe 2.0 Packet Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Overview

Product Description

The PI7C9X2G404EL is a PCI Express® 2.0 4-port/4-lane PCI Express ExtremeLo Packet Switch specifically designed to meet the latest low-power, lead (Pb)-free and green system requirements. The PI7C9X2G404EL is a high-performance, cost-effective solution that can be implemented in systems such as embedded system, Wi-Fi router/gateway, printer, storage, combo card, HBA, set-top box, motherboard, laptop, docking station, and other power-sensitive high performance platforms. The name of the family, ExtremeLo, refers to Diodes' proprietary power-saving PowerSave technology.

The PI7C9X2G404EL provides one upstream port and three x1 downstream ports. The PI7C9X2G404EL provides users the flexibility to expand or fan-out from a wide range of I/O Bridges such as PCH, ICH, IOH, embedded MCU, FPGA, and other application specific ICs.

Industry Specifications Compliance

  • PCI Express® Base Specification, Revision 2.1
  • PCI Express CEM Specification, Revision 2.0
  • PCI-to-PCI Bridge Architecture Spec., Rev 1.2
  • Advanced Configuration Power Interface (ACPI) Specification

Features

  • PCISIG PCI Express 2.1 certificated
  • Integrated 100MHz Clock buffer for each downstream port
  • Reliability, Availability and Serviceability
    • Supports Data Poisoning and End-to-End CRC
    • Advanced Error Reporting and Logging
    • IEEE 1149.6 JTAG interface support
  • Link Power Management
    • Supports L0, L0s, L1, L2, L2/L3Ready and L3 link power state
    • Active state power management for L0s and L1 state
  • Device State Power Management
    • Supports D0, D3Hot and D3Cold
    • 3.3V Aux Power support in D3Cold power state
  • Supports up to 512-byte maximum payload size
  • Power Dissipation: 0.65 W typical in L0 normal mode
  • Industrial Temperature Range: -40°C to 85°C
  • MTBF: 73,208,080 hours
  • Package: 136-pin aQFN 10mm x 10mm
    • Pb free and 100% Green

Enhanced Features

  • Programmable Driver Current and De-Emphasis Level at each individual port
  • 150ns typical latency for packet running through switch without blocking
  • Supports “Cut-through”(Default) as well as “Store and Forward” mode for switching packets
  • Advanced Power Savings
  • Empty downstream ports are set to idle
  • Clock to corresponding circuit is turned off when any port enters L1 or ASPM L1
    • Supports Access Control Service (ACS) for peer-to-peer traffic
    • Supports Address Translation (AT) packet for SR-IOV application
    • Supports Latency Tolerance Reporting (LTR) to improve Platform Power Management
    • Supports Optimized Buffer Flush Fill (OBFF) to improve Platform Power Management

Applications

  • Wireless AP/ Router
  • Wire/ Wireless Tele/ data communication
  • Embedded system
  • Set-top box and consumer devices
  • Industrial control
  • NAS/ Storage
  • Printer/ MFP
  • Peripheral
  • PCIe Surveillance and Combo cards
  • Notebook internal PCIe fan-out
  • PC Motherboard PCIe slot expansion

Specifications & Technical Documents

Product Parameters

Ports

4

Lanes

4

Power

0.65 w

Latency

150 ns

Ambient or Junction Temperature (°C)

-40 to 85

Compliance (Only Automotive Supports PPAP)

Standard

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request: 
Application information, Design tool model software, Design kits, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products