Diodes Incorporated — Analog and discrete power solutions
Back to PI3WVR626

PI3WVR626

2:1 MIPI 2-Data Lane, 1.5Gbps(D-PHY) Switch

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI3WVR626 is a two-data-lane MIPI switch. This 6 channel single-pole, double-throw (SPDT) switch is optimized for switching between two high-speed (HS) or low-power (LP) MIPI signal. The PI3WVR626 is designed for the MIPI specification and allows connection to CSI/DSI, C-PHY/D-PHY module.

Feature(s)

  • 3-lane, 2:1 Switches that support D-PHY and C-PHY
  • Data Rate Support: up to 3.5Gsps C-PHY, up to 4.5Gb/s D-PHY.
  • Bandwidth: 6GHz Typical
  • Low Crosstalk: -35 dB@1.25 GHz
  • Input Signals 0 to 1.3V
  • RON: 5.0Ω Typical LP & HS MIPI
  • ∆RON: 0.2Ω Typical LP & HS MIPI
  • RON_FLAT: 0.1Ω Typical LP & HS MIPI
  • ICC: 11μA Typical
  • Skew of Opposite Transitions of the Same Output: 5ps Typical
  • VDD Operating Range: 1.5V to 3.6V
  • ESD Tolerance: 2kV HBM
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 24-Pin, X1QFN (2.5mm x 2.5mm) (XEB)

Application(s)

  • Cellular Phones, Smart Phone
  • Tablets
  • Laptops
  • Displays

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Analog or Digital?

Analog

Configuration

SPDT

Differential Channels

6

Lanes

3

Signal Type

Differential

Control Interface/Protocols

D-PHY/C-PHY

Voltage(V)

1.5 to 3.6

Ron (Typ) (Ω)

5

Icc (Typ) (µA)

11

Ambient or Junction Temperature (°C)

-40 to 85

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.