Diodes Incorporated — Analog and discrete power solutions
Back to Signal Integrity - ReDrivers™/Repeaters

PI3EQX12904A

PCIE3/SATA3 2 port/4 channel Low Power Linear Redriver

Description

PI3EQX12904A is a 2 port/4 channel, low power, flexible multi-protocol redriver operating up to 12Gbps speeds. Supported protocol include PCIe 3.0 and SATA3, be adjusted thru pin strap. It has power saving feature when there is no activity at the input or in case of PCIe 3.0, it also has unplug power savings mode.

Feature(s)

  • Operate up to 8 Gbps
  • Provides up to 1V output swing
  • Supports multiple protocols: PCIe3, SATA3
  • Adjustable equalizer and output swing

Application(s)

  • NB PC
  • Servers
  • Storage
  • Embedded

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4

Data Rate (Gbps)

8

Lanes/Ports

2

Output Swing Max (mV)

1000

Programming Interface(s)

Pinstrap

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products