Diodes Incorporated — Analog and discrete power solutions
W QFN3060 40

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZLD40) MSL1

Back to PI3DPX20012

PI3DPX20012

3.3V 20Gbps DP2.1 1-to-2 Active DeMux with Linear Redriver

Description

The PI3DPX20012 is a low-power, high-performance 20Gbps 4-channel DeMux Redriver™.

Feature(s)

  • 20Gbps Serial Link with Linear Equalizer
  • Full Compliancy to DP 2.0 (UHBR20) Standard
  • Supports Four Differential Channels
  • 1-to-2 DeMux
  • Independent Channel Configuration of Receiver Equalization, Output Swing, and Flat Gain
  • 100Ω Differential CML I/Os
  • Automatic Receiver Detect
  • Rate and Coding Agnostic
  • Transparent to Link Training
  • Pin Strap and I2C Selectable Device Programming
  • 3-bit Selectable Address bit for I2C
  • Supply Voltage 3.3V
  • Temperature Range: -40°C to 85°C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green): 40-Contact, ZLD40 (TQFN)

Application(s)

  • Notebooks
  • All-in-one PCs
  • Gaming workstations
  • Desktop PCs

Specifications & Technical Documents

Product Parameters

Compliance (Only Automotive Supports PPAP)

Standard

Channels

4,8

Data Rate (Gbps)

20

Lanes/Ports

4,8

Output Swing Max (mV)

1200

Programming Interface(s)

I2C, Pinstrap

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products