Diodes Incorporated — Analog and discrete power solutions
TQFN 28

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details. TQFN (ZH28) MSL1 PPF

Back to Inactive Datasheet Archive

PI2MEQX2505 (NRND)

NRND = Not Recommended for New Design

Alternative Part: PI2MEQX2505A,

2.5Gbps 1.8V, 4 Lanes Data, 1 Lane Clock, MIPI ReDriver, CSI-2/DSI D-PHY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The PI2MEQX2505 is a low power, high performance 2.5Gbps four lanes data and clock MIPI D-PHY ReDriverTM designed specifically for MIPI D-PHY 1.2 protocol.

The device provides programmable equalization, output swing and pre-emphasis to optimize performance over a variety of physical mediums by reducing Inter-Symbol Interference. PI2MEQX2505 supports MIPI D-PHY 1.2 standard with 100Ω differential CML data I/O between CSI-2 Source and CSI-2 Sink, over cable, or to extend the signals across other distant data pathways on the user’s platform. It also supports pin adjustable on receiver equalization and edge rate on transmitter rise and fall time.

PI2MEQX2505 is optimized for mobile applications, and contains activity detection circuitry on the D-PHY Link interface that can transit into a lower power mode when in ULPS and LP states.

Feature(s)

  • MIPI D-PHY 1.2 Specification Compliant
  • Supports 4 lanes at 2.5Gbps in D-PHY
  • Supports ULPS and LP power states and sub-mW in shutdown state
  • Supports MIPI DSI Bi-directional LP mode
  • Programmable and pin adjustable on Receiver Equalization and transmitter edge rate
  • Programmable Output swing and Pre-emphasis levels
  • Industrial temperature range: –40 °C to 85 °C
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/
  • Packaging (Pb-free & Green):
    • 28-contact, TQFN (ZH), 5.5 x 3.5 mm

Application(s)

  • Notebook PCs
  • Clamshells
  • Tablets
  • Cameras

Specifications & Technical Documents

Product Parameters

Channels

5,5

Compliance (Only Automotive Supports PPAP)

Standard

Data Rate (Gbps)

2.5

Lanes/Ports

1

Output Swing Max (mV)

275

Programming Interface(s)

I2C/Pin mode

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Purchase & Availability

Something went wrong with your request. Please try again later. If this problem continues, please contact Diodes support for assistance.

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2770 2025-10-30 2025-10-30 Add Fab Site Code, Country of Diffusion (COD) and Assembly Site Origin (ASO) on Product and Shipping Labels for all Diodes Products